Active and preferred
RoHS Compliant
Lead-free

1ED44175N01B

25 V single-channel low-side gate driver with integrated over-current protection (OCP), fault reporting and enable functionality
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1ED44175N01B
1ED44175N01B
ea.

Product details

  • Channels
    1
  • Configuration
    Low-side
  • Input Vcc range
    12.7 V to 20 V
  • Isolation Type
    Non-isolated
  • Output Current (Sink)
    2.6 A
  • Output Current (Source)
    2.6 A
  • Package
    PG-SOT23-6
  • Product Name
    1ED44175N01B
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    50 ns
  • Turn On Propagation Delay
    50 ns
  • VBS UVLO (Off)
    11 V
  • VBS UVLO (On)
    11.9 V
  • VCC UVLO (Off)
    11 V
  • VCC UVLO (On)
    11.9 V
  • Voltage Class
    25 V
OPN
1ED44175N01BXTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 25 V single-channel low-side non-inverting gate driver IC with typical 2.6 A source and sink currents in a tiny 6-lead PG-SOT23 package enabled by combining the fault output and enable functions into a single pin. It offers cost and space savings by an integrated comparator and enables a robust monolithic design through our proprietary latch immune CMOS technologies while realizing best-in-class fault reporting accuracy .

Features

  • -0.246 V over-current threshold
  • Over-current detection
  • Single pin fault output & enable
  • Programmable fault clear time
  • Wide supply voltage 25 V Vcc max
  • Under voltage lockout for IGBTs
  • CMOS Schmitt-triggered inputs
  • 3.3, 5 & 15 V input logic compatib.
  • Output in phase with input
  • -10 Vdc neg. input capab. of OCPpin
  • 3 kV ESD HBM

Diagrams

Connection_1ED44175N01B
Connection_1ED44175N01B
Connection_1ED44175N01B Connection_1ED44175N01B Connection_1ED44175N01B

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }